Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
PMI
Description
SMB-S
Bill of material
SMB20S1SSFC+R82.5-11.25/11.25N
SERIES
Series
SMB
SIZE
Size
20
mm
TYPE
Carriage type
S : Square type
NCR
Number of carriages per rail
1
2
3
4
DP
Dust protection option of carriage
SS : Bidirectional end seal+Bottom seal
No symbol : Scraper (both ends)
UU : Bidirectional end seal (both ends)
ZZ : Bidirectional end seal+Bottom seal+Scraper
DD : Double bidirectional end seal+Bottom seal
KK : Double bidirectional end seal+Bottom seal+Scraper
LL : Low frictional end seal
RR : Low frictional end seal+Bottom seal
PL
Preload
FC (Light preload)
F0 (Medium preload)
CSP
Code of special carriage
No symbol: Without special carriage
A: Do non - standard processing slider
SST
Slide surface treatment
Blank
B : Electroless Nickel Plating (PS-N)
B : Hard Chrome Plating (PS-HC)
B : Black Chrome Plating (PS-C)
B : Black Chrome Plating + Special Fluororesin (PS-CF)
RTYPE
Rail type
R : Counter-bore type
T : Tapped hole type
RL
Rail length
mm
EE
Symmetrical (E1=E2)
Asymmetrical (E1!=E2)
mm
E1
Rail hole pitch from start side
11.25
mm
E2
Rail hole pitch to the end side
11.25
mm
AG
Accuracy grade
N
H
P
CSR
Code of special rail
No symbol: Without special rail
A: Do non - standard processing slide track
TST
Track surface treatment
Blank
B : Electroless Nickel Plating (PS-N)
B : Hard Chrome Plating (PS-HC)
B : Black Chrome Plating (PS-C)
B : Black Chrome Plating + Special Fluororesin (PS-CF)
DPR
Dust protection option of rail
No symbol : with plastic bolt cover
CC : Cover strip
MC : Copper bolt cap
MD : Stainless bolt cap
NRA
Number of rails per axis
No symbol : I
II
III
IV
SLD
Lubricating device
No symbol: Standard type
SL: Standard self lubrication type
POS1
Position of 1st carriage
mm
POS2
Position of 2nd carriage
mm
POS3
Position of 3rd carriage
mm
POS4
Position of 4th carriage
mm
GN
G-M6
mm
DL
Dynamic load(C)
13.8
kN
QL
Quiescent load
22.0
kN
CTA
Parallelism of slide C relative to slide A
0.009 mm
DTB
Parallelism of slide D relative to slide B
0.009 mm
HH
Pairs of height H differ from each other
-
DD
The pairs of widths W2 differ from each other
-
Preview - Generation
Preview
3D
Dimension
2D