Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
PMI
Description
KSS17 - KSS Series Standard (Ball Screw) Sliding table
Bill of material
KSS17-L05-100-M-M40B-C3-0001
MODEL
Model
KSS17
BSB
Ball Scerw Brand
L
L : T-Standard Mit
BSL
Ball Screw Lead
05 : 05mm
10 : 10mm
20 : 20mm
40 : 40mm
STROKE
Stroke
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
1250
mm
POS
Position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
MP
Motor Position
M : Motor built-in
BC : Motor Exposed
BM : Motor On Lower Side
BR : Motor On Right Side
BL : Motor On Left Side
MB
Motor Brand
M : Mitsubishi
P : Panasonic
Y : Yaskawa
T : Delta
MOTOR
Motor
400W
BR
Motor brake
B : With Brake
Blank : Without Brake
HS
Home Sensor
C : Out Side - Motor Side
D : Out Side - Opposite Motor Side
E : No Sensor
LS
Limit Sensor
3 : Out Side - 1 Pc
4 : Out Side - 2 Pc
5 : No Sensor
SON
Special Order No.
0001
L
511.0 mm
A
50.0 mm
M
1.0
N
6.0
WEIGHT
Weight
10.89 kg
Preview - Generation