Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
PMI
Description
FSVC - Ball screws
Bill of material
1R32-05A2-FSVC-55-193-0.0035
MODEL
Model
1R32-05A2-FSVC-55-193-0.0035
OD
Outside Dia. - Screw Size
32
mm
LEAD
Lead - Screw Size
5.000
6.000
8.000
10.000
mm
TXN
Effective Turns circuit x row
A2: 1.5x2
B1: 2.5x1
B2: 2.5x2
B3: 2.5x3
C1: 3.5x1
SF1
Left Shoulder Form
SF2
Right Shoulder Form
L1
Thread Stroke MAX=OD*100
mm
LMAX
Total length
193
mm
CA
Dynamic - Basic Rate Load Ca
1180
kgf
CO
Static - Basic Rate Load Co
3410
kgf
AC
Accuracy class
C0
C1
C2
C3
C4
C5
C6
C7
C10
Preview - Generation
Preview
3D
Dimension
2D