Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
PMI
Description
SMB-E
Bill of material
SMB20E1SSFC+R82.5-11.25/11.25N
SERIES
Series
SMB
SIZE
Size
20
mm
TYPE
Carriage type
E : Flange type, mounting either from top or bottom
NCR
Number of carriages per rail
1
2
3
4
DP
Dust protection option of carriage
SS : Bidirectional end seal+Bottom seal
No symbol : Scraper (both ends)
UU : Bidirectional end seal (both ends)
ZZ : Bidirectional end seal+Bottom seal+Scraper
DD : Double bidirectional end seal+Bottom seal
KK : Double bidirectional end seal+Bottom seal+Scraper
LL : Low frictional end seal
RR : Low frictional end seal+Bottom seal
PL
Preload
FC (Light preload)
F0 (Medium preload)
CSP
Code of special carriage
No symbol: Without special carriage
A: Do non - standard processing slider
SST
Slide surface treatment
Blank
B : Electroless Nickel Plating (PS-N)
B : Hard Chrome Plating (PS-HC)
B : Black Chrome Plating (PS-C)
B : Black Chrome Plating + Special Fluororesin (PS-CF)
RTYPE
Rail type
R : Counter-bore type
T : Tapped hole type
RL
Rail length
mm
EE
Symmetrical (E1=E2)
Asymmetrical (E1!=E2)
mm
E1
Rail hole pitch from start side
11.25
mm
E2
Rail hole pitch to the end side
11.25
mm
AG
Accuracy grade
N
H
P
CSR
Code of special rail
No symbol: Without special rail
A: Do non - standard processing slide track
TST
Track surface treatment
Blank
B : Electroless Nickel Plating (PS-N)
B : Hard Chrome Plating (PS-HC)
B : Black Chrome Plating (PS-C)
B : Black Chrome Plating + Special Fluororesin (PS-CF)
DPR
Dust protection option of rail
No symbol : with plastic bolt cover
CC : Cover strip
MC : Copper bolt cap
MD : Stainless bolt cap
NRA
Number of rails per axis
No symbol : I
II
III
IV
SLD
Lubricating device
No symbol: Standard type
SL: Standard self lubrication type
POS1
Position of 1st carriage
mm
POS2
Position of 2nd carriage
0.00
mm
POS3
Position of 3rd carriage
0.00
mm
POS4
Position of 4th carriage
0.00
mm
GN
G-M6
mm
DL
Dynamic load(C)
13.8
kN
QL
Quiescent load
22.0
kN
CTA
Parallelism of slide C relative to slide A
0.009 mm
DTB
Parallelism of slide D relative to slide B
0.009 mm
HH
Pairs of height H differ from each other
-
DD
The pairs of widths W2 differ from each other
-
Preview - Generation